Item number: B10-2.47
6 Variants
Suction cup B10-2 HNBR
Login or create account to access all our content and features!
Variants
- B10-2.47
- B10-2.20
- B10-2.10
- B10-2.47.01AC
- B10-2.20.01AC
- B10-2.10.01AC
Features
- Suitable for level adjustment.
- Lifting movement to separate small and thin objects.
- Only lightweight objects should be handled when the lifting force is parallel to the surface.
Logistics
Packaging
General
Material
HNBR 60° Shore A
Characteristics
Dry sheet metal , Plastic injection molded parts , Glass handling , High/low temp cup (plastic) , Mark free
Suction cup model
B
Volume
0.029 in³
Weight, min.
0.035 oz
Fitting
Fitting option
None
Fitting size
None
Fitting style
None
Fitting type
None
Dimension
Height
0.65 in
Outer diameter, actuated
0.49 in
Outer diameter, min.
0.44 in
Performance - lifting forces
B10-2
5.91 -inHg
0.34 lbf
0.4 lbf
17.72 -inHg
0.76 lbf
0.54 lbf
26.58 -inHg
1.1 lbf
0.63 lbf
Material
Name
HNBR 60° Shore A
Color
Blue
Temperature
-22 - 284 °F
Hardness
60 °Shore A
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF