Item number: B10-2.21
2 Variants
Suction cup B10-2 Silicone FCM
Login or create account to access all our content and features!
Variants
- B10-2.21
- B10-2.21.01AC
Features
- The silicone material complies with FDA 21 CFR 177.2600 & EU 1935/2004.
- Lifting movement to separate small and thin objects.
- Only lightweight objects should be handled when the lifting force is parallel to the surface.
- Suitable for level adjustment.
Food & beverage
Packaging
- Direct food contact
General
Material
Silicone (SIL FDA) 60° Shore
Characteristics
Food contact materials (FDA & EU), non-detectable
Suction cup model
B
Volume
0.029 in³
Weight, min.
0.035 oz
Fitting
Fitting option
None
Fitting size
None
Fitting style
None
Fitting type
None
Dimension
Height
0.65 in
Outer diameter, actuated
0.49 in
Outer diameter, min.
0.43 in
Performance - lifting forces
B10-2
5.91 -inHg
0.34 lbf
0.4 lbf
17.72 -inHg
0.76 lbf
0.54 lbf
26.58 -inHg
1.1 lbf
0.63 lbf
Material
Name
Silicone (SIL FDA) 60° Shore
Color
Transparent
Temperature
-40 - 392 °F
Hardness
60 °Shore A
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF
PDF