Item number: B20.21
4 Variants
Suction cup B20 Silicone FCM
Login or create account to access all our content and features!
Variants
- B20.21
- B20.21.02AF
- B20.21.02AC
- B20.21.02AB
Features
- The silicone material complies with FDA 21 CFR 177.2600 & EU 1935/2004.
- Suitable for level adjustment. Several short bellows in one lifting device can handle objects with height differences and varying shapes, for example embossed or corrugated plates.
- The lifting movement can be used to separate small and thin objects.
- Only lightweight objects should be handled when the lifting force is parallel to the surface of the object, in order to achieve good precision and safe lifting movement.
Food & beverage
Packaging
- Direct food contact
General
Material
Silicone (SIL)
Characteristics
Food contact materials (FDA & EU), non-detectable
Suction cup model
B
Volume
0.16 in³
Weight, min.
0.11 oz
Fitting
Fitting option
None
Fitting size
None
Fitting style
None
Fitting type
None
Dimension
Height
0.75 in
Outer diameter, actuated
1.024 in
Outer diameter, min.
0.87 in
Performance - lifting forces
B20
5.91 -inHg
1.33 lbf
0.65 lbf
17.72 -inHg
2.2 lbf
1.21 lbf
26.58 -inHg
3.15 lbf
1.85 lbf
Material
Name
Silicone (SIL FDA) 50° Shore
Color
Transparent
Temperature
-40 - 392 °F
Hardness
50 °Shore A
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF
PDF