Suggestions

Categories

Products

Content

Item number: B50-2.21
4 Variants

Suction cup B50-2 Silicone FCM with filter

Login or create account to access all our content and features!

Variants

  • B50-2.21
  • B50-2.21.05AB
  • B50-2.21.05AG
  • B50-2.21.05AC

Features

  • The silicone material complies with FDA 21 CFR 177.2600 & EU 1935/2004.
  • Suitable for level adjustment. Several short bellows in one lifting device can handle objects with height differences and varying shapes, for example embossed or corrugated plates.
  • Lifting movement to separate small and thin objects.
  • Only lightweight objects should be handled when the lifting force is parallel to the surface of the object, in order to achieve good precision and safe lifting movement.

Food & beverage

    Packaging

    • Direct food contact

    General

    Material
    Silicone (SIL)
    Characteristics
    Food contact materials (FDA & EU), non-detectable
    Suction cup model
    B
    Volume
    1.95 in³
    Weight, min.
    0.71 oz

    Fitting

    Fitting option
    Filter disc
    Fitting size
    None
    Fitting style
    None
    Fitting type
    None

    Dimension

    Height
    1.39 in
    Outer diameter, actuated
    2.32 in
    Outer diameter, min.
    2.039 in

    Performance - lifting forces

    B50-2

    5.91 -inHg
    7.42 lbf
    5.44 lbf
    17.72 -inHg
    14.61 lbf
    11.51 lbf
    26.58 -inHg
    18.43 lbf
    13.67 lbf

    Material

    Name
    Silicone (SIL FDA) 50° Shore
    Color
    Transparent
    Temperature
    -40 - 392 °F
    Hardness
    50 °Shore A

    Material resistance

    Alcohol
    Concentrated acids
    Ethanol
    n/a
    Hydrolysis
    Methanol
    n/a
    Oil
    Oxidation
    Gasoline
    Wear resistance

    Dimensional drawings

    This activity requires login. Please login or register to receive the full benefits of piab.com.

    CAD

    CAD

    Datasheet

    Certificates

    Related products

    Compare products

    0 item(s) added
    Compare