
Item number: B75XP.5E.G60
31 Variants
Suction cup B75XP Polyurethane 60 thread insert G1/8" male
Suitable for uneven and porous surfaces such as cardboard, etc. DURAFLEX® suction cups are manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material of the DURAFLEX® is mark-free.
Login or create account to access all our content and features!
Size
Fitting
Without fitting None
M5 MaleBrass
5xM5 FemaleAl
M5 FemaleAl
G 1/8" Male, M5 FemaleFilter mesh, Al
G 1/8" MaleAl
G 1/4" MaleAl
G 3/8" MaleAl
G 3/8" Male, 1/8" NPSF FemaleAl
1/8" NPT MaleFilter mesh, Al
1/4" NPT MaleFilter mesh, Al
3/8" NPT MaleFilter mesh, Al
1/8" NPSF FemaleFilter mesh, Al
5x1/8" NPSF FemaleAl
3/8" NPSF FemaleFilter mesh, Al
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.
Features
- Suitable for limited level adjustment with good stability.
- Excellent gripping performance on corrugated and porous or surface leaking objects such as cardboard, textured plastic parts and composite material (raw surface)
- In the two-colored suction cup the bellows and the sealing lip are of different hardnesses, which makes the suction cup strong and stable for accelerations and speed, at the same time, soft and flexible.
- DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane.
- The material DURAFLEX® is mark free.