Item number: BFFT35P.5V.G81W
9 Variants
Suction cup BFFT35P Polyurethane 60/60/30, G3/8" female 17mm
Login or create account to access all our content and features!
Variants
- BFFT35P.5V.G85WC
- BFFT35P.5V.G80W
- BFFT35P.5V.G81W
- BFFT35P.5V.G82W
- BFFT35P.5V.N50W
- BFFT35P.5V.G83W
- BFFT35P.5V.G84W
- BFFT35P.5V.M11W
- BFFT35P.5V.T3W
Automotive
- Bodysides & framing
- Door on / off ergo tools
- Gas tank assembly and installation
- Glass assembly & installation
- Press-transfer
General
Material
Polyurethane (PU)
Characteristics
Oily sheet metal
Suction cup model
BFFT
Volume
0.25 in³
Weight, min.
0.77 oz
Fitting
Material
Al
Fitting size
3/8"
Fitting style
Female
Fitting type
G-thread
Dimension
Height
1.64 in
Height 2 (Actuated)
1.33 in
Outer diameter, actuated
1.42 in
Outer diameter, min.
1.38 in
Performance - lifting forces
BFFT35 Oily metal sheet
17.72 -inHg
8.32 lbf
3.6 lbf
26.58 -inHg
11.016 lbf
5.17 lbf
Performance - lifting forces
BFFT35 Dry metal sheet
17.72 -inHg
9.44 lbf
6.74 lbf
26.58 -inHg
13.039 lbf
8.093 lbf
Material
Name
Polyurethane (PU30)
Color
Yellow
Temperature
50 - 122 °F
Hardness
30 °Shore A
Material
Name
Polyurethane (PU60)
Color
GreenTransparent
Temperature
50 - 122 °F
Hardness
60 °Shore A
Material
Name
Polyurethane (PU60)
Color
Orange
Temperature
50 - 122 °F
Hardness
60 °Shore A
Material resistance
Alcohol
n/a
Concentrated acids
Ethanol
Hydrolysis
Methanol
Oil
Oxidation
Gasoline
Wear resistance
Material resistance
Alcohol
n/a
Concentrated acids
Ethanol
Hydrolysis
Methanol
Oil
Oxidation
Gasoline
Wear resistance
Material resistance
Alcohol
n/a
Concentrated acids
Ethanol
Hydrolysis
Methanol
Oil
Oxidation
Gasoline
Wear resistance
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF