Item number: S.B90
Suction cup B90
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Suitable for level adjustment. Several short bellows in one lifting device can handle objects with height differences and varying shapes, for example embossed or corrugated plates.
- The lifting movement can be used to separate small and thin objects.
- Only lightweight objects should be handled when the lifting force is parallel to the surface of the object, in order to achieve good precision and safe lifting movement.
- The fittings avaliable are threaded and push on fittings.
Logistics
Packaging
General
Material
HNBR , Nitrile-PVC (NPV) , Silicone (SIL)
Suction cup model
B
Dimension
Outer diameter, min.
90 mm
Material
Name
Silicone (SIL FDA) 50° Shore
Color
Transparent
Temperature
-40 - 392 °F
Hardness
50 °Shore A
Material
Name
HNBR 75° Shore A
Color
BlueGrey
Temperature
-22 - 284 °F
Hardness
75 °Shore A
Material
Name
Silicone, SIL 50° Shore A
Color
Red
Temperature
-40 - 392 °F
Hardness
50 °Shore A
Material
Name
Nitrile-PVC (NPV)
Color
Black
Temperature
32 - 194 °F
Hardness
50 °Shore A
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance
Certificates
PDF