Item number: S.B90FCM
Suction cup B90 FCM
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- The silicone material complies with FDA 21 CFR 177.2600 & EU 1935/2004.
- Suitable for level adjustment. Several short bellows in one lifting device can handle objects with height differences and varying shapes, for example embossed or corrugated plates.
- The lifting movement can be used to separate small and thin objects.
- Only lightweight objects should be handled when the lifting force is parallel to the surface of the object, in order to achieve good precision and safe lifting movement.
Food & beverage
Packaging
- Direct food contact
General
Material
Silicone (SIL)
Characteristics
Food contact materials (FDA & EU), non-detectable
Suction cup model
B
Dimension
Outer diameter, min.
90 mm
Material
Name
Silicone (SIL FDA) 50° Shore
Color
Transparent
Temperature
-40 - 392 °F
Hardness
50 °Shore A
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance
Certificates
PDF
PDF