Item number: S.BXP ESD
BXP ESD
BXP ESD (either BX_P or B_XP) offers the modularity and durability of BXP suction cups but are made from materials that dissipate static electricity. This preve...
Read more
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Assessed by independent testing institute in accordance with the industry standard IEC 61340-2-3:2016.
- Surface resistance range from point to ground of 10^6 to 10^9 Ω (Ohm) to ensure the safety and integrity of batteries, fuel cells, and electronic components during handling.
- Made of ESD DURAFLEX®, which combines the elasticity of rubber, and the wear resistance and safety from semi-conductive polyurethane.
- Modular suction cups, bellows, fittings and accessories. Position the X to specify the desired bellows setting: ‘B-size-XP’ for 1.5 bellows (standard) and ‘BX-size-P’ for 2.5 bellows.
- Sealing lips come in multiple hardness for optimized grip.
- All BXP ESD cups use conductive fittings for effective dissipation of static electricity.