Item number: DCF80P.5Y.G56WC
9 Variants
Suction cup DCF80P Polyurethane 60, G3/8" female plastic
Login or create account to access all our content and features!
Variants
- DCF80P.5Y.G56WC
- DCF80P.5Y.G70MR
- DCF80P.5Y.G78MR
- DCF80P.5Y.G69MR
- DCF80P.5Y.N49MR
- DCF80P.5Y.G75MR
- DCF80P.5Y.G79MR
- DCF80P.5Y.M10MR
- DCF80P.5Y.T2MR
Automotive
- Bodysides & framing
- De-stacking
- Door on / off ergo tools
- Gas tank assembly and installation
- Glass assembly & installation
General
Material
Polyurethane (PU)
Characteristics
Oily sheet metal
Suction cup model
DCF
Volume
1.81 in³
Weight, min.
1.85 oz
Fitting
Material
PA
Fitting size
3/8"
Fitting style
Female
Fitting type
G-thread
Dimension
Height
1.6 in
Height 2 (Actuated)
1.2 in
Outer diameter, actuated
3.35 in
Outer diameter, min.
3.15 in
Performance - lifting forces
DCF80 Dry metal sheet
17.72 -inHg
40.24 lbf
29.00049 lbf
26.58 -inHg
53.28 lbf
45.64 lbf
Performance - lifting forces
DCF80 Oily metal sheet
17.72 -inHg
37.094 lbf
20.23 lbf
26.58 -inHg
49.23 lbf
28.78 lbf
Material
Name
Polyurethane (PU60)
Color
Orange
Temperature
50 - 122 °F
Hardness
60 °Shore A
Material resistance
Alcohol
n/a
Concentrated acids
Ethanol
Hydrolysis
Methanol
Oil
Oxidation
Gasoline
Wear resistance
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF