Suggestions

Categories

Products

Content

Item number: FC75P.4C.07UF
9 Variants

Suction cup FC75P Polyurethane 40, G3/8" male - 1/8" NPSF female

Login or create account to access all our content and features!

Variants

  • FC75P.4C.07UF
  • FC75P.4E.07UF
  • 01.06.948
  • FC75P.5C.G40M
  • 01.07.302
  • FC75P.5E.G40M
  • FC75P.5C.N40W
  • FC75P.5E.N40W
  • FC75.30.07UF

Features

  • Suitable for slightly domed and flat and oily surfaces, e.g., such as those encountered when handling steel sheets in press processes.
  • Thanks to the high friction of the rubber material, the suction cups can withstand high forces at rapid accelerations in horizontal directions, even on oily surfaces.
  • The suction cups have cleats that prevent thin objects from being disfigured.
  • DURAFLEX® material features the elasticity of rubber in combination with the wear resistance of polyurethane.
  • The DURAFLEX® material is mark-free.

Automotive

  • Exterior and interior trim components assembly

Packaging

  • Case / carton erecting, case / carton opening closing
  • Rotary carton feeding
  • Slip sheet feeding
  • Tray forming, tray unloading and loading
  • Boxes and containers
  • Robot pick and place and packing
  • Card / lid feeding and sorting

General

Material
Polyurethane (PU)
Characteristics
Dry sheet metal , Mark free
Suction cup model
FC
Volume
1.83 in³
Weight, min.
1.59 oz

Fitting

Fitting option
None
Fitting size
3/8"
Fitting style
Female
Fitting type
G-thread

Dimension

Height
1.32 in
Outer diameter, min.
2.95 in

Performance - lifting forces

FC75P PU40

5.91 -inHg
16.41 lbf
24.055 lbf
17.72 -inHg
35.3 lbf
44.96 lbf
26.58 -inHg
48.33 lbf
51.71 lbf

Material

Name
Polyurethane (PU40)
Color
RedTransparent
Temperature
50 - 122 °F
Hardness
40 °Shore A

Material resistance

Alcohol
n/a
Concentrated acids
Ethanol
Hydrolysis
Methanol
Oil
Oxidation
Gasoline
Wear resistance

CAD

CAD

Datasheet

PDF

Certificates

PDF

Related products

Compare products

0 item(s) added
Compare