Suggestions

Categories

Products

Content

Item number: FC20P.4D
12 Variants

Suction cup FC20P Polyurethane 50

Login or create account to access all our content and features!

Variants

  • FC20P.4D
  • FC20P.4D.02AA
  • FC20P.4D.02AF
  • FC20P.4D.02AB
  • FC20P.4D.02AC
  • FC20P.4D.02AD
  • FC20P.4D.02AE
  • FC20P.4D.02DA
  • FC20P.4D.02DB
  • FC20P.4D.02DC
  • FC20P.4D.02DD
  • FC20P.4D.02DE

Features

  • Suitable for lifting small objects and narrow parts, also slightly domed, flat and oily surfaces, e.g., such as those encountered when handling steel sheets in press processes
  • Thanks to the high friction of the rubber material, the suction cups can withstand high forces at rapid accelerations in horizontal directions, even on oily surfaces.
  • The suction cups have cleats that prevent thin objects from being disfigured.
  • DURAFLEX® material features the elasticity of rubber in combination with the wear resistance of polyurethane.
  • The DURAFLEX® material is mark-free.

Automotive

  • Exterior and interior trim components assembly

Packaging

  • Case / carton erecting, case / carton opening closing
  • Rotary carton feeding
  • Slip sheet feeding
  • Tray forming, tray unloading and loading
  • Boxes and containers
  • Robot pick and place and packing
  • Card / lid feeding and sorting

General

Material
Polyurethane (PU)
Characteristics
Dry sheet metal , Mark free
Suction cup model
FC
Volume
0.061 in³
Weight, min.
0.046 oz

Fitting

Fitting option
None
Fitting size
None
Fitting style
None
Fitting type
None

Dimension

Height
0.37 in
Outer diameter, min.
0.86 in

Performance - lifting forces

FC20P

5.91 -inHg
1.012 lbf
1.012 lbf
17.72 -inHg
2.7 lbf
2.023 lbf
26.58 -inHg
3.6 lbf
2.7 lbf

Material

Name
Polyurethane (PU50)
Color
BlueTransparent
Temperature
50 - 122 °F
Hardness
50 °Shore A

Material resistance

Alcohol
n/a
Concentrated acids
Ethanol
Hydrolysis
Methanol
Oil
Oxidation
Gasoline
Wear resistance

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

CAD

CAD

Datasheet

Certificates

Related products

Compare products

0 item(s) added
Compare