Item number: FC100P.5C
23 Variants
Suction cup FC100P Polyurethane 40, for tread insert
Login or create account to access all our content and features!
Variants
- FC100P.4C
- FC100P.4E
- FC100P.4C.07NA
- FC100P.4E.07NA
- FC100P.4C.07ND
- FC100P.4E.07ND
- FC100P.4C.07NE
- FC100P.4E.07NE
- FC100P.4C.07NF
- FC100P.4E.07NF
- FC100P.5C
- FC100P.5C.G40M
- FC100P.5E
- FC100P.5E.G40M
- FC100P.5C.N40W
- FC100P.5E.N40W
- FC100.30
- FC100 3/8"
- FC100.30.07NA
- FC100.30.W
- FC100.30.07ND
- FC100.30.07NE
- FC100.30.07NF
Features
- Suitable for slightly domed and flat and oily surfaces, e.g., such as those encountered when handling steel sheets in press processes.
- Thanks to the high friction of the rubber material, the suction cups can withstand high forces at rapid accelerations in horizontal directions, even on oily surfaces.
- The suction cups have cleats that prevent thin objects from being disfigured.
- DURAFLEX® material features the elasticity of rubber in combination with the wear resistance of polyurethane.
- The DURAFLEX® material is mark-free.
Automotive
- Exterior and interior trim components assembly
Packaging
- Case / carton erecting, case / carton opening closing
- Rotary carton feeding
- Slip sheet feeding
- Tray forming, tray unloading and loading
- Boxes and containers
- Robot pick and place and packing
- Card / lid feeding and sorting
General
Material
Polyurethane (PU)
Characteristics
Dry sheet metal , Mark free
Suction cup model
FC
Volume
4.88 in³
Weight, min.
2.26 oz
Fitting
Fitting option
None
Fitting size
None
Fitting style
None
Fitting type
None
Dimension
Height
1.12 in
Outer diameter, min.
3.94 in
Performance - lifting forces
FC100P PU40
5.91 -inHg
30.8 lbf
39.57 lbf
17.72 -inHg
63.85 lbf
71.49 lbf
26.58 -inHg
84.75 lbf
94.42 lbf
Material
Name
Polyurethane (PU40)
Color
RedTransparent
Temperature
50 - 122 °F
Hardness
40 °Shore A
Material resistance
Alcohol
n/a
Concentrated acids
Ethanol
Hydrolysis
Methanol
Oil
Oxidation
Gasoline
Wear resistance
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF