Item number: FCF50P.4R.05UF
10 Variants
FCF50P
Login or create account to access all our content and features!
Variants
- FCF50P.4R.05UF
- FCF50P.4R.05UA
- FCF50P.4R.M10M
- FCF50P.4R.05UN
- FCF50P.4R.05UG
- FCF50P.4R.G66W
- FCF50P.4R.G74WC
- FCF50P.4R.T1M
- FCF50P.4R.G75W
- 02.42.508
Features
- Special designed friction cups for oily surfaces, such as sheets in metal forming processes.
- Normal wear on friction cup will not affect the long term shear force performance.
- Best choice if > 0.1g/m2 press oil is used on the sheet.
- Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups.
- The "FCF" design is suitable for slightly domed and flat surfaces, e.g., such as those encountered when handling metal sheets in press lines.
- The suction cups have support cleats that prevent thin objects from being disfigured.
- DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.
Automotive
- Bodysides & framing
- De-stacking
- Door on / off ergo tools
- Gas tank assembly and installation
- Glass assembly & installation
General
Material
Polyurethane (PU)
Characteristics
Oily sheet metal
Suction cup model
FCF
Volume
0.61 in³
Weight
1.093 - 0.99 oz
Fitting
Fitting option
Filter mesh
Fitting size
3/8"
Fitting style
Male
Fitting type
G-thread
Dimensions DWG
Diameter
1.97 in
Height
1.32 in
Thread
G 3/8 in
Dimension
Height
1.34 in
Outer diameter, actuated
2.11 in
Outer diameter, min.
1.97 in
Performance - lifting forces
FCF50P Oily steel plate
17.72 -inHg
16.19 lbf
11.69 lbf
26.58 -inHg
22.71 lbf
15.74 lbf
Performance - lifting forces
FCF50P Dry metal sheet
17.72 -inHg
17.54 lbf
17.31 lbf
26.58 -inHg
23.83 lbf
23.61 lbf
Material
Name
Polyurethane (PU55)
Color
Orange
Temperature
50 - 122 °F
Hardness
55 °Shore A
Material
Name
Polyurethane (PU60)
Color
GreenTransparent
Temperature
50 - 122 °F
Hardness
60 °Shore A
Material resistance
Alcohol
n/a
Concentrated acids
Ethanol
Hydrolysis
Methanol
Oil
Oxidation
Gasoline
Wear resistance
Material resistance
Alcohol
n/a
Concentrated acids
Ethanol
Hydrolysis
Methanol
Oil
Oxidation
Gasoline
Wear resistance
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF