Item number: F25.10
20 Variants
Suction cup F25 Chloroprene
Login or create account to access all our content and features!
Variants
- F25.10
- F25.10.02AB
- F25.10.02DB
- F25.10.02AD
- F25.10.02AF
- F25.10.02DD
- F25.10.02CD
- F25.10.02AA
- F25.10.02AE
- F25.10.02AC
- F25.20
- F25.20.02AB
- F25.20.02AD
- F25.20.02AF
- F25.20.02DD
- F25.20.02CD
- F25.20.02AA
- F25.20.02AE
- F25.20.02DC
- F25.20.02AC
Features
- Suitable for flat objects.
- Good stability and little inherent movement.
- Recommended when the lifting force is parallel to the surface of the object.
- Cleats prevent thin, sensitive objects from being deformed and gives extra friction when the lifting force is parallel.
Logistics
Packaging
General
Material
Chloroprene (CR)
Characteristics
Dry sheet metal
Suction cup model
F
Volume
0.067 in³
Weight, min.
0.063 oz
Fitting
Fitting option
None
Fitting size
None
Fitting style
None
Fitting type
None
Dimension
Height
0.35 in
Outer diameter, actuated
1.098 in
Outer diameter, min.
1.063 in
Performance - lifting forces
F25
5.91 -inHg
2.023 lbf
1.8 lbf
17.72 -inHg
4.38 lbf
2.023 lbf
26.58 -inHg
5.62 lbf
2.25 lbf
Material
Name
Chloroprene (CR) 50° Shore A
Color
Black
Temperature
-40 - 230 °F
Hardness
50 °Shore A
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF