Item number: F30MF.40
10 Variants
Suction cup F30MF Thermoelastic polyurethane
Login or create account to access all our content and features!
Variants
- F30MF.40
- F30MF.40.02AA
- F30MF.40.02AB
- F30MF.40.02AC
- F30MF.40.02AD
- F30MF.40.02AE
- F30MF.40.02AF
- F30MF.40.02DA
- F30MF.40.02DB
- F30MF.40.02DE
Features
- Suction cup of TPU, a mark free material that leaves no trace on the object being handled.
- Suitable for flat surfaces.
- Good stability and little inherent movement.
- Recommended when the lifting force is parallel to the surface of the object.
Glass
General
Material
TPE
Characteristics
Mark free
Suction cup model
F-MF
Volume
0.12 in³
Weight, min.
0.078 oz
Fitting
Fitting option
None
Fitting size
None
Fitting style
None
Fitting type
None
Dimension
Height
0.39 in
Outer diameter, actuated
1.28 in
Outer diameter, min.
1.26 in
Performance - lifting forces
F30MF
5.91 -inHg
2.47 lbf
3.057 lbf
17.72 -inHg
7.76 lbf
6.29 lbf
26.58 -inHg
10.79 lbf
9.44 lbf
Material
Name
Thermoplastic Polyurethane (TPE-U)
Color
WhiteTransparent
Temperature
-4 - 176 °F
Hardness
81 °Shore A
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF
PDF