Item number: F40MF.40
12 Variants
Suction cup F40MF Thermoelastic polyurethane
Login or create account to access all our content and features!
Variants
- F40MF.40
- F40MF.40.04AA
- F40MF.40.04AB
- F40MF.40.04AC
- F40MF.40.04AD
- F40MF.40.04AE
- F40MF.40.04AF
- F40MF.40.04AG
- F40MF.40.04DA
- F40MF.40.04DB
- F40MF.40.04DC
- F40MF.40.04DD
Features
- Suction cup of TPU, a mark free material that leaves no trace on the object being handled.
- Suitable for flat surfaces.
- Good stability and little inherent movement.
- Recommended when the lifting force is parallel to the surface of the object.
Glass
General
Material
TPE
Characteristics
Mark free
Suction cup model
F-MF
Volume
0.29 in³
Weight, min.
0.21 oz
Fitting
Fitting option
None
Fitting size
None
Fitting style
None
Fitting type
None
Dimension
Height
0.51 in
Outer diameter, actuated
1.72 in
Outer diameter, min.
1.65 in
Performance - lifting forces
F40MF
5.91 -inHg
4.047 lbf
3.6 lbf
17.72 -inHg
12.81 lbf
11.016 lbf
26.58 -inHg
18.66 lbf
12.81 lbf
Material
Name
Thermoplastic Polyurethane (TPE-U)
Color
WhiteTransparent
Temperature
-4 - 176 °F
Hardness
81 °Shore A
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF
PDF