Item number: F75P.4K
16 Variants
Suction cup F75P Polyurethane 30/60
Login or create account to access all our content and features!
Variants
- F75P.4K
- F75P.5K
- F75P.4K.07NA
- F75P.4K.07ND
- F75P.4K.07NE
- F75P.4K.07NF
- F75P.5K.G40M
- F75P.5K.N40W
- F75P.4E
- F75P.5E
- F75P.5E.G40M
- F75P.5E.N40W
- F75P.4E.07NA
- F75P.4E.07ND
- F75P.4E.07NE
- F75P.4E.07NF
Features
- Suitable for flat and rough surfaces.
- Fair stability and little inherent movement.
- Recommended when the lifting force is parallel to the surface of the object.
- Dual hardness allowing strength and stability in conjunction with softness and flexibility.
- DURAFLEX® material features the elasticity of rubber in combination with the wear resistance of polyurethane.
- The DURAFLEX® material is mark-free.
Automotive
- Plastic part removal
- Exterior and interior trim components assembly
Packaging
- Boxes and containers
- Card / lid feeding and sorting
- Case / carton erecting, case / carton opening closing
- Robot pick and place and packing
- Rotary carton feeding
- Slip sheet feeding
- Tray forming, tray unloading and loading
Plastics
- Plastic part removal
General
Material
Polyurethane (PU)
Characteristics
Dry sheet metal , Mark free
Suction cup model
F
Volume
1.16 in³
Weight, min.
0.99 oz
Fitting
Fitting option
None
Fitting size
None
Fitting style
None
Fitting type
None
Dimension
Height
0.51 in
Outer diameter, actuated
3.15 in
Outer diameter, min.
3.031 in
Performance - lifting forces
F75P PU30 PU60
5.91 -inHg
15.74 lbf
9.89 lbf
17.72 -inHg
43.39 lbf
39.57 lbf
26.58 -inHg
61.37 lbf
69.24 lbf
Material
Name
Polyurethane (PU30)
Color
Yellow
Temperature
50 - 122 °F
Hardness
30 °Shore A
Material
Name
Polyurethane (PU60)
Color
GreenTransparent
Temperature
50 - 122 °F
Hardness
60 °Shore A
Material resistance
Alcohol
n/a
Concentrated acids
Ethanol
Hydrolysis
Methanol
Oil
Oxidation
Gasoline
Wear resistance
Material resistance
Alcohol
n/a
Concentrated acids
Ethanol
Hydrolysis
Methanol
Oil
Oxidation
Gasoline
Wear resistance
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF
PDF
PDF