Item number: F20.21
4 Variants
Suction cup F20 Silicone FCM
Login or create account to access all our content and features!
Variants
- F20.21
- F20.21.02AB
- F20.21.02AC
- F20.21.02AF
Features
- The silicone material complies with FDA 21 CFR 177.2600 & EU 1935/2004.
- Suitable for flat objects.
- Good stability and little inherent movement.
- Recommended when the lifting force is parallel to the surface of the object.
- Cleats prevent thin, sensitive objects from being deformed and gives extra friction when the lifting force is parallel.
Food & beverage
Packaging
- Direct food contact
General
Material
Silicone (SIL)
Characteristics
Food contact materials (FDA & EU), non-detectable
Suction cup model
F
Volume
0.061 in³
Weight, min.
0.042 oz
Fitting
Fitting option
None
Fitting size
None
Fitting style
None
Fitting type
None
Dimension
Height
0.31 in
Outer diameter, actuated
0.91 in
Outer diameter, min.
0.87 in
Performance - lifting forces
F20
5.91 -inHg
1.35 lbf
1.12 lbf
17.72 -inHg
3.26 lbf
1.8 lbf
26.58 -inHg
4.27 lbf
1.91 lbf
Material
Name
Silicone (SIL FDA) 50° Shore
Color
Transparent
Temperature
-40 - 392 °F
Hardness
50 °Shore A
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF
PDF