![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/67490.jpg?ref=880181CFAD)
![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/0200441.jpg?ref=3CED04CF89)
Item number: U30.21
4 Variants
Suction cup U30 Silicone FCM
Login or create account to access all our content and features!
Variants
- U30.21
- U30.21.02AB
- U30.21.02AF
- U30.21.02AC
Features
- The silicone material complies with FDA 21 CFR 177.2600 & EU 1935/2004.
- Suitable for objects with flat or slightly curved surfaces.
- Also used for concave objects.
Food & beverage
Packaging
- Direct food contact
General
Material
Silicone (SIL)
Characteristics
Food contact materials (FDA & EU), non-detectable
Suction cup model
U
Volume
0.12 in³
Weight, min.
0.063 oz
Fitting
Fitting option
None
Fitting size
None
Fitting style
None
Fitting type
None
Dimension
Height
0.37 in
Outer diameter, min.
1.26 in
Performance - lifting forces
U30
5.91 -inHg
2.7 lbf
1.75 lbf
17.72 -inHg
5.62 lbf
2.2 lbf
26.58 -inHg
6.74 lbf
2.47 lbf
Material
Name
Silicone (SIL FDA) 50° Shore
Color
Transparent
Temperature
-40 - 392 °F
Hardness
50 °Shore A
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
PDF
Certificates
PDF
PDF