Item number: 02.01.216
3 Variants
Suction cup F26 Silicone FCM
Login or create account to access all our content and features!
Variants
- 02.01.216
- 99.14.238
- 99.14.251
Features
- Designed for opening bags in bag filling stations.
- Also suitable to handle thin and sensitive sheets, such as paper and plastic films.
- The thin, conformable lip and clever cleat pattern prevent sensitive object/sheet to get sucked in and damaged while giving enhanced lifting force.
- FDA approved silicone material.
Food & beverage
Packaging
- Bag and pouch opening
- Direct food contact
General
Material
Silicone (SIL)
Characteristics
Bag opening/thin paper - slip sheets/film , Food contact materials (FDA & EU), non-detectable
Suction cup model
F
Volume
0.098 in³
Weight, min.
0.14 oz
Fitting
Fitting option
None
Fitting size
None
Fitting style
None
Fitting type
None
Dimension
Height
0.93 in
Outer diameter, actuated
1.075 in
Outer diameter, min.
1.024 in
Performance - lifting forces
F26 FDA
5.91 -inHg
2.47 lbf
2.023 lbf
17.72 -inHg
5.62 lbf
4.72 lbf
26.58 -inHg
6.97 lbf
5.85 lbf
Material
Name
Silicone (SIL FDA) 50° Shore
Color
Blue
Temperature
-40 - 392 °F
Hardness
50 °Shore A
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Brochures
PDF
Certificates
PDF
PDF
PDF
White papers
PDF