Item number: 02.23.820
P100 - Suction cup - G1/2"
Login or create account to access all our content and features!
Wood
General
Material
Ethylene Propylene (EPDM)
Characteristics
Dry sheet metal , Mark free , Plastic injection molded parts
Suction cup model
P
Volume
3.36 in³
Weight, min.
8.61 oz
Fitting
Material
Al
Fitting size
1/2"
Fitting style
Female
Fitting type
G-thread
Dimension
Height (C)
0.79 in
Outer diameter, min. (A)
4.23 in
Performance - lifting forces
P100
5.91 -inHg
40.47 lbf
0 lbf
17.72 -inHg
101.16 lbf
0 lbf
26.58 -inHg
148.37 lbf
0 lbf
CAD
CAD
Datasheet
PDF
Certificates
PDF