![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/65031.jpg?ref=F3B03615DC)
![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/3150118.jpg?ref=4F6F2FE36E)
Item number: U15.10
6 Variants
Suction cup U15 Chloroprene
Login or create account to access all our content and features!
Variants
- U15.10
- U15.47
- U15.20
- U15.10.01AC
- U15.20.01AC
- U15.47.01AC
Features
- Suitable for objects with flat or slightly curved surfaces.
- Also used for concave objects.
Logistics
Packaging
General
Material
Chloroprene (CR)
Characteristics
Glass handling
Suction cup model
U
Volume
0.031 in³
Weight, min.
0.025 oz
Fitting
Fitting option
None
Fitting size
None
Fitting style
None
Fitting type
None
Dimension
Height
0.45 in
Outer diameter, min.
0.65 in
Performance - lifting forces
U15
5.91 -inHg
0.79 lbf
0.9 lbf
17.72 -inHg
1.89 lbf
1.62 lbf
26.58 -inHg
2.47 lbf
1.82 lbf
Material
Name
Chloroprene (CR) 50° Shore A
Color
Black
Temperature
-40 - 230 °F
Hardness
50 °Shore A
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
PDF
Certificates
PDF
PDF