Item number: F75.20
28 Variants
Suction cup F75 Silicone
Login or create account to access all our content and features!
Variants
- F75.20
- F75.20.07NA
- F75.20.07ND
- F75.20.07NE
- F75.20.07NF
- F75.20.07VD
- F75.20.07VF
- F75.20.07UA
- F75.20.07UD
- F75.20.07UB
- F75.30
- F75.30.07NA
- F75.30.07ND
- F75.30.07NE
- F75.30.07NF
- F75.30.07VD
- F75.30.07VF
- F75.30.07UA
- F75.30.07UB
- F75.30.07UD
- F75.37
- F75.37.07NA
- F75.37.07ND
- F75.37.07NE
- F75.37.07NF
- F75.37.07UA
- F75.37.07UD
- F75.37.07UH
Features
- Suitable for flat objects.
- Good stability and little inherent movement.
- Recommended when the lifting force is parallel to the surface of the object.
- Cleats prevent thin, sensitive objects from being deformed and gives extra friction when the lifting force is parallel.
Logistics
Packaging
General
Material
Silicone (SIL)
Characteristics
Dry sheet metal
Suction cup model
F
Volume
1.22 in³
Weight, min.
0.81 oz
Fitting
Fitting option
None
Fitting size
None
Fitting style
None
Fitting type
None
Dimension
Height
0.51 in
Outer diameter, min.
3.031 in
Performance - lifting forces
F75
5.91 -inHg
17.98 lbf
13.49 lbf
17.72 -inHg
44.96 lbf
24.73 lbf
26.58 -inHg
60.7 lbf
31.47 lbf
Material
Name
Silicone, SIL 50° Shore A
Color
Red
Temperature
-40 - 392 °F
Hardness
50 °Shore A
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF