Item number: BL20-2.10
32 Variants
Suction cup BL20-2 Chloroprene
Login or create account to access all our content and features!
Variants
- BL20-2.10
- BL20-2.20
- BL20-2.10.02AA
- BL20-2.10.02AB
- BL20-2.10.02AC
- BL20-2.10.02AD
- BL20-2.10.02AE
- BL20-2.10.02AF
- BL20-2.10.02DB
- BL20-2.10.02DD
- BL20-2.20.02AA
- BL20-2.20.02AB
- BL20-2.20.02AC
- BL20-2.20.02AD
- BL20-2.20.02AE
- BL20-2.20.02AF
- BL20-2.20.02DA
- BL20-2.20.02DB
- BL20-2.10.02CD
- BL20-2.20.02CD
- BL20-2.37
- BL20-2.47.02AA
- BL20-2.47.02DA
- BL20-2.47.02AB
- BL20-2.47.02DB
- BL20-2.47.02AF
- BL20-2.47.02DD
- BL20-2.47.02AE
- BL20-2.47.02DE
- BL20-2.47.02CD
- BL20-2.47.02AC
- BL20-2.47.02AD
Features
- Suitable for level adjustment.
- Lifting movement to separate small and thin objects.
- Less suitable when the lifting force is parallel to the surface of the object.
- Optional reinforcement rings made of polyamide.
Packaging
- Bag and pouch handling
- Bags, sacks and bundles
General
Material
Chloroprene (CR)
Characteristics
Bag handling
Suction cup model
BL-2
Volume
0.24 in³
Weight, min.
0.11 oz
Fitting
Fitting option
None
Fitting size
None
Fitting style
None
Fitting type
None
Dimension
Height
0.9 in
Outer diameter, actuated
0.79 in
Outer diameter, min.
0.79 in
Performance - lifting forces
BL20-2
5.91 -inHg
0.49 lbf
0 lbf
17.72 -inHg
1.57 lbf
0 lbf
Material
Name
Chloroprene (CR) 65° Shore A
Color
Black
Temperature
-40 - 230 °F
Hardness
65 °Shore A
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Brochures
PDF
Certificates
PDF
PDF
White papers
PDF
PDF