Suggestions

Categories

Products

Content

Item number: BX25P.4E
21 Variants

Suction cup BX25P Polyurethane 60

Login or create account to access all our content and features!

Variants

  • BX25P.4E
  • BX25P.4K
  • BX25P.4K.F
  • BX25P.4E.F
  • BX25P.4E.02AD.F
  • BX25P.4E.02AA.F
  • BX25P.4E.02AE.F
  • BX25P.4K.02AD.F
  • BX25P.4K.02DD.F
  • BX25P.4K.02AA.F
  • BX25P.4K.02AE.F
  • BX25P.4K.02AB.F
  • BX25P.4E.02AB.F
  • BX25P.4E.02AC.F
  • BX25P.4K.02AC.F
  • BX25P.4E.02AF.F
  • BX25P.4E.02DB.F
  • BX25P.4E.02DC.F
  • BX25P.4K.02AF.F
  • BX25P.4K.02DB.F
  • BX25P.4K.02DC.F

Features

  • Suitable for level adjustment and for uneven and porous surfaces such as cardboard, etc.
  • Dual hardness allowing strength and stability in conjunction with softness and flexibility.
  • DURAFLEX® material features the elasticity of rubber in combination with the wear resistance of polyurethane.
  • The DURAFLEX® material is mark-free.
  • Filter disk made of polyester PES4/14 and TPE.

Automotive

  • Plastic part removal
  • Exterior and interior trim components assembly

Packaging

  • Boxes and containers
  • Card / lid feeding and sorting
  • Case / carton erecting, case / carton opening closing
  • Robot pick and place and packing
  • Rotary carton feeding
  • Slip sheet feeding
  • Tray forming, tray unloading and loading

Plastics

  • Plastic part removal

General

Material
Polyurethane (PU)
Characteristics
Dry sheet metal , Corrugated / cardboard , Plastic injection molded parts , Mark free
Suction cup model
BX-P
Volume
0.18 in³
Weight, min.
0.11 oz

Fitting

Fitting option
None
Fitting size
None
Fitting style
None
Fitting type
None

Dimension

Height
0.75 in
Outer diameter, min.
1.024 in

Performance - lifting forces

BX25P PU60

5.91 -inHg
2.023 lbf
1.57 lbf
17.72 -inHg
3.15 lbf
2.47 lbf
26.58 -inHg
4.047 lbf
3.15 lbf

Material

Name
Polyurethane (PU60)
Color
GreenTransparent
Temperature
50 - 122 °F
Hardness
60 °Shore A

Material resistance

Alcohol
n/a
Concentrated acids
Ethanol
Hydrolysis
Methanol
Oil
Oxidation
Gasoline
Wear resistance

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

CAD

CAD

Datasheet

Certificates

Related products

Compare products

0 item(s) added
Compare