Item number: 01.26.599
Suction cup B-BL40-2 FCM, detectable, transparent
Login or create account to access all our content and features!
Features
- The silicone material complies with FDA 21 CFR 177.2600 and EU 1935/2004.
- Long lasting high-end silicone material.
- A low percentage metal additive (Fe) is mixed with the rubber material to make it detectable. Less amount of Fe-powder added compared to Blue version (0202850).
- Suitable for bakeries for use with handling seeded product
- Suitable for level adjustment.
- Available with male threaded food grade, detectable plastic fittings or acid proof stainless steel fittings. The fittings are separable.
- Additional fitting option – retainer clip for standard belts used for bread de-panner.
- Easy to clean with hygienic design. No dust/dirt pockets.
- Low vacuum level needed to collapse bellows. Reduces risk for damaging the handled bakery product.
Food & beverage
Packaging
- Direct food contact
General
Material
Silicone (SIL)
Characteristics
Food contact materials (FDA & EU), detectable
Suction cup model
B-BL
Volume
1.77 in³
Weight, min.
0.32 oz
Fitting
Fitting option
None
Fitting size
None
Fitting style
None
Fitting type
None
Dimension
Height
1.5 in
Outer diameter, actuated
1.69 in
Outer diameter, min.
1.67 in
Performance - lifting forces
B-BL40-2 FDA, detectable
5.91 -inHg
3.51 lbf
0 lbf
17.72 -inHg
7.67 lbf
0 lbf
26.58 -inHg
10.16 lbf
0 lbf
Material
Name
Silicone (SIL FDA detectable)
Color
Transparent
Temperature
-40 - 392 °F
Hardness
40 °Shore A
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF