Item number: BL20-2.21
4 Variants
Suction cup BL20-2 Silicone FCM
Login or create account to access all our content and features!
Variants
- BL20-2.21
- BL20-2.21.02AB
- BL20-2.21.02AC
- BL20-2.21.02AF
Features
- The silicone material complies with FDA 21 CFR 177.2600 & EU 1935/2004.
- Suitable for level adjustment.
- Lifting movement to separate small and thin objects.
- Less suitable when the lifting force is parallel to the surface of the object.
Food & beverage
Packaging
- Bag and pouch handling
- Bags, sacks and bundles
- Direct food contact
General
Material
Silicone (SIL)
Characteristics
Bag handling , Food contact materials (FDA & EU), non-detectable
Suction cup model
BL-2
Volume
0.24 in³
Weight, min.
0.11 oz
Fitting
Fitting option
None
Fitting size
None
Fitting style
None
Fitting type
None
Dimension
Height
0.9 in
Outer diameter, min.
0.79 in
Performance - lifting forces
BL20-2
5.91 -inHg
0.49 lbf
0 lbf
17.72 -inHg
1.57 lbf
0 lbf
Performance - lifting forces
BL20-2 reinforcement ring
5.91 -inHg
0.74 lbf
0.83 lbf
17.72 -inHg
1.84 lbf
1.35 lbf
Material
Name
Silicone (SIL FDA) 50° Shore
Color
Transparent
Temperature
-40 - 392 °F
Hardness
50 °Shore A
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Brochures
PDF
Certificates
PDF
PDF
PDF
White papers
PDF
PDF