Item number: FBX10.DS40
7 Variants
Suction cup F-BX10 Silicone detectable, FCM
Login or create account to access all our content and features!
Variants
- FBX10.DS40
- FBX10.DS40.M5MSS.00
- FBX10.DS40.G18MSS.00
- FBX10.DS40.NT18MSS.00
- FBX10.DS40.M5MDC.00
- FBX10.DS40.G18MDC.00
- FBX10.DS40.NT18MDC.00
Food & beverage
Packaging
- Direct food contact
General
Material
Silicone (SIL)
Characteristics
Food contact materials (FDA & EU), detectable
Suction cup model
F-BX
Volume
0.02 in³
Weight, min.
0.021 oz
Fitting
Fitting option
None
Fitting size
None
Fitting style
None
Fitting type
None
Dimension
Height
0.75 in
Outer diameter, actuated
0.41 in
Outer diameter, min.
0.41 in
Mechanical data
Load, torque, max.
9.59 lb ft
Performance - lifting forces
F-BX10
2.95 -inHg
0.11 lbf
0.27 lbf
5.91 -inHg
0.2 lbf
0.29 lbf
11.81 -inHg
0.34 lbf
0.31 lbf
Material
Name
Silicone (SIL detectable FCM)
Color
Blue
Temperature
-40 - 392 °F
Hardness
40 °Shore A
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF
PDF
PDF