Item number: BXF60P.5Y.T2MR
9 Variants
Suction cup BXF60P Polyurethane 60, T-slot with mesh filter
Login or create account to access all our content and features!
Variants
- BXF60P.5Y.T2MR
- BXF60P.5Y.M10MR
- BXF60P.5Y.G69MR
- BXF60P.5Y.G78MR
- BXF60P.5Y.G70MR
- BXF60P.5Y.G68WC
- BXF60P.5Y.G79MR
- BXF60P.5Y.G75MR
- BXF60P.5Y.N49MR
Automotive
- Bodysides & framing
- De-stacking
- Door on / off ergo tools
- Gas tank assembly and installation
- Glass assembly & installation
General
Material
Polyurethane (PU)
Characteristics
Oily sheet metal
Suction cup model
BXF
Volume
4.88 in³
Weight, min.
2.12 oz
Fitting
Material
Al
Fitting option
Filter mesh
Fitting size
None
Fitting style
T-slot
Fitting type
G-thread
Dimension
Height
2.44 in
Outer diameter, actuated
2.43 in
Outer diameter, min.
2.36 in
Performance - lifting forces
BXF60P Dry metal sheet
17.72 -inHg
19.78 lbf
10.57 lbf
26.58 -inHg
27.43 lbf
11.24 lbf
Performance - lifting forces
BXF60P Oily metal sheet
17.72 -inHg
18.43 lbf
9.67 lbf
26.58 -inHg
25.85 lbf
10.34 lbf
Material
Name
Polyurethane (PU60)
Color
Orange
Temperature
50 - 122 °F
Hardness
60 °Shore A
Material resistance
Alcohol
n/a
Concentrated acids
Ethanol
Hydrolysis
Methanol
Oil
Oxidation
Gasoline
Wear resistance
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF