Item number: FBXT35.DS40.04DE
16 Variants
Suction cup F-BXT35 Silicone 3/8" NPT male, with dual flow control valve
Login or create account to access all our content and features!
Variants
- FBXT35.DS40.04DE
- FBXT35.DS40.04AE
- FBXT35.DS40.04DC
- FBXT35.DS40.04AC
- FBXT35.DS40.04DF
- FBXT35.DS40.04AF
- FBXT35.DS40.04CA
- FBXT35.DS40.04DA
- FBXT35.DS40.04AG
- FBXT35.DS40.04AA
- FBXT35.DS40.04DD
- FBXT35.DS40.04AD
- FBXT35.DS40.04AI
- FBXT35.DS40.04DB
- FBXT35.DS40.04AB
- FBXT35.DS40
Food & beverage
Packaging
- Direct food contact
General
Material
Silicone (SIL)
Characteristics
Food contact materials (FDA & EU), detectable
Leakage flow, max.
0.28 scfm
Suction cup model
F-BXT
Valve restriction
0.035 in
Volume
0.37 in³
Weight, min.
0.55 oz
Fitting
Material
ASTM 316L
Fitting option
Dual flow control valve
Fitting size
3/8"
Fitting style
Male
Fitting type
NPT-thread
Dimension
Height
1.2 in
Outer diameter, actuated
1.4 in
Outer diameter, min.
1.38 in
Performance - lifting forces
F-BXT35
2.95 -inHg
1.28 lbf
1.28 lbf
5.91 -inHg
1.87 lbf
1.87 lbf
11.81 -inHg
2.59 lbf
2.59 lbf
Material
Name
Silicone (SIL detectable FCM)
Color
Blue
Temperature
-40 - 392 °F
Hardness
40 °Shore A
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF
PDF
PDF
PDF
White papers
PDF
PDF