Suggestions

Categories

Products

Content

Item number: S.BGX

BGX

BGX cups are specially developed to pick thin and flimsy bags. Its thin lip seals outstandingly even at the lower vacuum level. The cups are made of FDA and EU...
Read more

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Perfect for picking flimsy bags.
  • The thin lip seals outstandingly even at low vacuum levels.
  • The one-piece cup provides safe and stable hold of the product in fast/semi-fast robot applications.
  • Multi Bellow design compensates for height differences and uneven surfaces.
  • The silicone material complies with FDA 21 CFR 177.2600 & EU 1935/2004.
  • Suitable for both high and low temperature applications.
  • Configurable for individual applications in e-commerce, FMCG, secondary food picking, fashion, and other industries.

Compare products

0 item(s) added
Compare