Suggestions

Categories

Products

Content

Item number: S.ECX

ECX

Piab’s ECX36 egg cup is made of transparent non-detectable food grade silicone. Its stable design is paired with multistage actuation functionality that allows...
Read more

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Designed for low vacuum levels (10 to 40 -kPa), making it energy efficient.
  • Enables high speed applications based on the cup's stable design with multistage actuation and self-locking bellows.
  • Easy in situ cleaning and longterm resistant to detergents and ultrasonic cleaning.
  • Simple and generic fitting interface, which complies with industry standards.
  • Cup-height comparable to conventional egg cups, simplifying for 1:1 replacement.
  • FCM, FDA 21 CFR 177.2600, EU 1935/2004 and EU 2023/2006 regulations compliant.
  • Long lasting high-end silicone material.

Food & beverage

    Packaging

    • Direct food contact

    General

    Material
    Silicone (SIL)
    Characteristics
    Food contact materials (FDA & EU), detectable
    Suction cup model
    ECX

    Dimension

    Outer diameter, min.
    36 mm

    Material

    Name
    Silicone (SIL FDA detectable)
    Color
    Transparent
    Temperature
    -40 - 392 °F
    Hardness
    30 °Shore A

    Material resistance

    Alcohol
    Concentrated acids
    Ethanol
    n/a
    Hydrolysis
    Methanol
    n/a
    Oil
    Oxidation
    Gasoline
    Wear resistance

    Brochures

    PDF

    Certificates

    PDF
    PDF
    PDF

    White papers

    PDF
    PDF

    Related products

    Compare products

    0 item(s) added
    Compare