Item number: S.FCX
FCX
The FCX50 suction cup provides a secure grip on inconsistent surfaces with indents and protrusions due to the multi-lip design. Thanks to the low vacuum levels...
Read more
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- The cup seals extremely well on irregular and difficult surfaces to ensure a reliable and energy efficient solution.
- The adaptable multi-lip design enables picking the narrow part as well as the wide part of a fruit/vegetable.
- Flexible bellows allow the lips to adapt, realign and seal tightly even if the suction cup is lowered towards the object off-axis.
- Available with male threaded food grade, detectable plastic fittings or acid proof stainless steel fittings.
- FCM, The silicone material complies with FDA 21 CFR 177.2600 and EU 1935/2004.
- Long lasting high-end silicone material.
- A low percentage metal additive (Fe) is mixed with the silicone material to make it detectable.
Food & beverage
Packaging
- Direct food contact
General
Material
Silicone (SIL)
Characteristics
Food contact materials (FDA & EU), detectable
Suction cup model
FCX
Dimension
Outer diameter, min.
50 mm
Material
Name
Silicone (SIL FDA detectable)
Color
Blue
Temperature
-40 - 392 °F
Hardness
50 °Shore A
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance
Brochures
PDF
Certificates
PDF
PDF
PDF
White papers
PDF
PDF