Vacuum conveyor piFLOW®am 100-SX-PNEU-0.5L Ø23 BF AL - 1
Item number: 0241098
4 Variants

Vacuum conveyor piFLOW®am 100-SX-PNEU-0.5L Ø23 BF AL

Piab conveyors specifically developed for additive manufacturing applications are designed with a stainless-steel body (ASTM 316L) and a butterfly valve. These...
Read more
Login or create account to access all our content and features!

Variants

  • Vacuum conveyor piFLOW®am 100-SX-PNEU-0.5L Ø23 BF AL
    0241098
  • Vacuum conveyor piFLOW®am 100-SX-PNEU-0.5L Ø23 BF SS
    0241474
  • Vacuum conveyor piFLOW®am 100-SX-0.5L Ø23 BF AL
    0240783
  • Vacuum conveyor piFLOW®am 100-SX-0.5L Ø23 BF SS
    0240784

Features

  • A premium steel grade vacuum conveyor, designed to meet the requirements of high-demanding applications in additive manufacturing and pharma industries.
  • Our COAX® Technology, the most energy efficient way to produce vacuum, is used in the pump.
  • Material in contact with the conveyed product is in compliance with FDA
  • Conveyor is CE approved
  • Steel quality ASTM 316L (stainless steel, acid resistant), mechanically polished.
  • Designed according to USDA guidelines.
  • Automatic filter cleaning.
  • Hygienic design making maintenance and cleaning simple.
  • Smooth installation and easy to use.
  • High throughput with a small footprint.
  • 0.5 liters per conveying cycle

Do you need help choosing the right product?

Get free advice from our engineers

Country
I want to receive latest news from Piab by mail