Item number: 02.06.440
2 Variants
Filter seal 125, NBR FCM
Login or create account to access all our content and features!
Variants
- 02.06.440
- 02.06.455
Features
- Fulfils the requirements of FDA, EC No. 1935/2004 and EC No. 10/2011.
- Spare part.
- The black seal (NBR) is antistatic and in compliance with ATEX.
General
Material
Nitrile (NBR)
Color
Black
Temperature
-4 - 257 °F
Weight, min.
1.23 oz
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
Datasheet
PDF