![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/inlet_reducers_piflowfc.jpg?ref=22A23450AB)
![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/0216854.jpg?ref=06AECFE930)
Item number: 02.68.854
4 Variants
Inlet reducer piFLOW®fc Ø50.8-Ø32 (2"-1 1/4") El.pol. NBR FCM
Login or create account to access all our content and features!
Variants
- 02.68.854
- 02.68.855
- 02.22.997
- 02.22.998
Features
- Makes the installation of conveying pipe and hose easier.
- Fulfils the requirements of FDA, EC No. 1935/2004 and EC No. 10/2011.
- Antistatic.
General
Material
ASTM 304 , Nitrile (NBR)
Finish
Electropolished Ra≤3.2
Temperature
-4 - 257 °F
Weight, min.
0.02 oz
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
PDF