Item number: 02.33.084
5 Variants
Air carrying unit TC 76
The Air carrying unit is needed for upgrade a piFLOW®p SMART from Conveying Cycle Optimization, CCO to full autotuning functionality. Autotuning functionallity...
Read more
Login or create account to access all our content and features!
Variants
- 02.33.080
- 02.33.081
- 02.33.082
- 02.33.083
- 02.33.084
Features
- Suitable for Piab feed station together with piFLOW®p SMART
- Full autotuning functionality together with piFLOW®p SMART family
- Air carrying valve - Electro/mechanical polished at product contact surface, Ra ≤ 0,8 µm
- Feed adapter - Electro polished outside, pickled inside at product contact surface, Ra ≤ 0,8 µm
- Clamp ring or U flange and sealing to be ordered separately from the accessory list
- Fulfills the requirements of FDA and EC No. 1935/2004
General
Material
ASTM 316L
Temperature
-4 - 104 °F
Weight, min.
17.41 lb
Electrical data
Current, output (Step motor)
1680 mA
Humidity, max.
90 % RH
Power
0.013 hp
Voltage, output
24 VDC
Dimension
Diameter (Ø D1)
3 in
Diameter 2 (Ø D2)
3 in
Diameter 3 (Ø D3)
10.079 in
Height (H1)
12.5 in
Height 2 (H2)
9.96 in
Length
24.3 in
Width (W1)
12.2 in
Width 2 (W2)
7.17 in
Performance
Electric connection
M12 8-pin male
Pneumatic data
Volume, internal
150.72 in³
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Manuals
PDF