Item number: 02.06.195
2 Variants
Pump piPREMIUM 200G-400G
Login or create account to access all our content and features!
Variants
- 02.06.195
- 02.06.196
Features
- COAX® patented technology
- Side mounted for low building heights
- High vacuum flow
- Compact size and low weight
- Low noise level
- Modular design
General
Material
Al , Nitrile (NBR) , PA , PP , SS
Noise level
69 - 77 dBA
Temperature
32 - 140 °F
Weight, min.
19.4 lb
Performance
Feed pressure, max.
101.5 psi
Feed pressure, optimum
29 - 87 psi
Vacuum
0 - 22.15 -inHg
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF