Item number: 01.13.921
5 Variants
Suction pipe 32 with ball valve
Login or create account to access all our content and features!
Variants
- 01.13.921
- 01.26.075
- 02.02.336
- 02.02.347
- 01.26.095
Features
- For picking up powders and granules from barrels, hoppers and bags.
- The amount of carrying air can be adjusted via the ball valve, to allow for optimum air to product ratio.
- The inlet of the suction pipe is equipped with an arched steel wire to prevent bags from being drawn in to the pipe.
- The suction pipe diameter range matches the conveyor inlet and piping size range.
Food & beverage
- Fiber drum and barrel pick-up
General
Material
ASTM 304 , CuNi
Finish
Pickled, general product contact surfaces: Ra≤0,8
Weight, min.
2.27 lb
Dimension
Diameter (D)
32,0x1,2 in
Height (H)
5.87 in
Length (L1)
37.4 in
Length 2 (L2)
3.94 in
Thread
3/8 in
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF