Item number: 02.07.836
7 Variants
Hose PUR 1"/ 25 mm
To complete the conveying system Piab offers stainless steel pipe bends, food grade hoses, different types of pipe fittings, pipeline emptying units, pinch valv...
Read more
Login or create account to access all our content and features!
Variants
- 02.07.836
- 02.07.837
- 02.07.838
- 02.07.839
- 02.07.840
- 02.07.841
- 02.07.842
Features
- The hose is in compliance with EU directive 10/2011 and 2015/174.
- The hose is in compliance with FDA.
- The hose is suitable for all types of air and fumes, to transport dust and powder and also suitable for abrasive material.
- The hose is antistatic (<10^9 Ω) and electrically conductive in accordance with ATEX 2014/34/EU.
Pharmaceuticals
General
Material
PUR , SS
Temperature
-40 - 194 °F
Weight, per meter
3.01 oz/ft
Dimension
Inner diameter
0.98 in
Length (max roll length)
984.25 in
Outer diameter, min.
1.26 in
Performance
Feed pressure, max.
50.32 psi
Vacuum, max.
26.58 -inHg
Datasheet
PDF
Certificates
PDF