Item number: 02.41.187
VU Level Detector for CU
Login or create account to access all our content and features!
Food & beverage
Logistics
Packaging
General
Material
ASTM 304
Temperature
32 - 122 °F
Weight, max.
4.23 lb
Electrical data
Current
0.025 mA
Current, max.
0.1 mA
Power
0.0008 hp
Safety classification
!P65
Voltage
24 VDC
Performance
Feed pressure
58 - 87 psi
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF