Item number: 02.00.330
3 Variants
piPREMIUM upgrade kit C21-100
Login or create account to access all our content and features!
Variants
- 02.00.330
- 02.00.331
- 02.00.332
Features
- The kit is a plug-and–play assembly for a quick changeover to replace the Maxi L pump and top module
- COAX® patented technology
- Side mounted for low building height
- High vacuum flow
- Compact size and low weight
- Low noise level
- Modular design
- Pneumatic valve for compressed air to shock tank and mounting plate for the C series are included
General
Material
Al , ASTM 316L , Nitrile (NBR) , PA , PP , SS
Noise level
69 - 77 dBA
Temperature
32 - 140 °F
Weight, min.
19.84 lb
Performance
Feed pressure, max.
101.5 psi
Feed pressure, optimum
58 - 87 psi
Vacuum
17.72 - 22.15 -inHg
Feed pressure | Air consumption | Vacuum flow (scfm) at different vacuum levels (-inHg) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 0 | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
58 | 10.59 | 42.38 | 24.58 | 16.1 | 10.17 | 6.78 | 3.39 | 0.85 | 0 | 0 | 0 | 17.72 |
72.5 | 12.71 | 48.31 | 27.97 | 18.65 | 11.87 | 7.2 | 5.3 | 2.97 | 1.53 | 0 | 0 | 20.67 |
87 | 14.83 | 50.85 | 29.66 | 22.037 | 14.41 | 7.63 | 5.085 | 4.24 | 2.97 | 0 | 0 | 22.15 |
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Manuals
PDF
Brochures
PDF