Item number: 02.01.086
2 Variants
piPREMIUM upgrade kit C33-800
Login or create account to access all our content and features!
Variants
- 02.01.086
- 02.01.087
Features
- The kit is a plug-and–play assembly for a quick changeover to replace the Maxi L pump and top module
- COAX® patented technology
- Side mounted for low building height
- High vacuum flow
- Compact size and low weight
- Low noise level
- Modular design
- Pneumatic valve for compressed air to shock tank and mounting plate for the C series are included
General
Material
Al , ASTM 316L , Nitrile (NBR) , PA , PP , SS
Noise level
69 - 77 dBA
Temperature
32 - 140 °F
Weight, min.
26.45 lb
Performance
Feed pressure, max.
101.5 psi
Feed pressure, optimum
58 - 87 psi
Vacuum
17.72 - 22.15 -inHg
Feed pressure | Air consumption | Vacuum flow (scfm) at different vacuum levels (-inHg) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 0 | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
58 | 84.76 | 332.67 | 184.34 | 129.25 | 80.52 | 55.091 | 27.12 | 6.78 | 0 | 0 | 0 | 17.72 |
72.5 | 101.71 | 353.86 | 207.65 | 148.32 | 95.35 | 57.21 | 41.95 | 23.73 | 12.29 | 0 | 0 | 20.67 |
87 | 118.66 | 360.21 | 224.6 | 175.87 | 114.42 | 61.45 | 40.68 | 33.9 | 23.73 | 0 | 0 | 22.15 |
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Manuals
PDF
PDF
Brochures
PDF