Item number: 02.01.126
piPREMIUM upgrade kit C33-1200
Login or create account to access all our content and features!
Features
- The kit is a plug-and–play assembly for a quick changeover to replace the Maxi L pump and top module
- COAX® patented technology
- Side mounted for low building height
- High vacuum flow
- Compact size and low weight
- Low noise level
- Modular design
- Pneumatic valve for compressed air to shock tank and mounting plate for the C series are included
General
Material
Al , ASTM 316L , Nitrile (NBR) , PA , PP , SS
Noise level
69 - 77 dBA
Temperature
32 - 140 °F
Weight, min.
46.29 lb
Performance
Feed pressure, max.
101.5 psi
Feed pressure, optimum
58 - 87 psi
Vacuum
17.72 - 22.15 -inHg
Feed pressure | Air consumption | Vacuum flow (scfm) at different vacuum levels (-inHg) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 0 | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
72.5 | 152.56 | 580.58 | 334.79 | 224.6 | 141.97 | 86.87 | 63.57 | 35.6 | 18.22 | 0 | 0 | 20.67 |
87 | 177.99 | 610.24 | 355.98 | 264.86 | 173.75 | 91.11 | 61.45 | 50.85 | 35.6 | 0 | 0 | 22.15 |
58 | 127.13 | 508.54 | 294.53 | 192.82 | 122.9 | 80.52 | 40.68 | 10.17 | 0 | 0 | 0 | 17.72 |
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Manuals
PDF