Item number: 02.06.756
8 Variants
Pump piBASIC
To optimize, upgrade or complete a conveyor, Piab offers also the vacuum pumps/generators as a stand alone.
Login or create account to access all our content and features!
Variants
- 02.06.756
- 02.07.813
- 02.07.814
- 02.07.815
- 02.24.325
- 02.24.356
- 02.24.357
- 02.24.358
Features
- COAX® patented technology
- Side mounted for low building heights
- High vacuum flow
- Compact size and low weight
- Modular design
General
Material
Al , Cu , CuZn , NBR (FKM) , PA , POM , SS , Zn
Noise level, max.
69 dBA
Noise level, reduction
77 dBA
Temperature
32 - 140 °F
Weight, min.
14.33 lb
Performance
Feed pressure, max.
101.5 psi
Feed pressure, optimum
58 - 87 psi
Vacuum
22.15 - 19.19 -inHg
Feed pressure | Air consumption | Vacuum flow (scfm) at different vacuum levels (-inHg) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 0 | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
58 | 10.59 | 42.38 | 24.58 | 16.1 | 10.17 | 6.78 | 3.39 | 0.85 | 0 | 0 | 0 | 17.72 |
87 | 14.83 | 50.85 | 29.66 | 22.037 | 14.41 | 7.63 | 5.085 | 4.24 | 2.97 | 0 | 0 | 22.15 |
72.5 | 12.71 | 48.31 | 27.97 | 18.65 | 11.87 | 7.2 | 5.3 | 2.97 | 1.53 | 0 | 0 | 20.67 |
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF