Item number: 02.07.207
Pneumatic/Electrical converter
Login or create account to access all our content and features!
General
Material
PC , POM
Temperature
32 - 122 °F
Weight, min.
14.11 oz
Performance
Feed pressure (Max)
101.5 psi
Feed pressure
43.5 - 87 psi
Electrical data
Safety classification
IP54
Supply voltage, min.
24 VDC
Voltage
24 VDC
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Manuals
PDF