![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/mfe-productfamilycard.jpg?ref=B78BD97E18)
![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/mfe-manifold-mount-2x.jpg?ref=F1C026B982)
Item number: 02.44.553
5 Variants
2x MFE manifold mount
Compact block mounting for all AUTOVAC MFE sizes. To prepare for a potential increase in the number of ejectors on the multiple manifolds, a blind plate is avai...
Read more
Login or create account to access all our content and features!
Variants
- 02.44.553
- 02.44.554
- 02.44.555
- 02.44.556
- 02.44.557
Features
- Excellent overview.
- Easy installation and exchange of units.
Glass
Metal sheets
Packaging
Wood
General
Material
Al , CuZn
Temperature
-4 - 212 °F
Weight, min.
11.46 oz
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
PDF
Brochures
PDF
Certificates
PDF