Item number: 31.01.602
3 Variants
Vacuum gauge 30 -inHg/100 -kPa -30 inHg
Login or create account to access all our content and features!
Variants
- 31.01.603
- 31.01.626
- 31.01.602
Features
- Analog indicator, spring joint – lever system
- The instruments include nut for installation on a panel
General
Material
ABS , CuZn , PMMA
Medium
Vacuum
Weight, min.
3.17 oz
Electrical data
Accuracy, electrical
2,5 % FS
Signal function
Signal range
0 -inHg
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF
PDF