Suggestions

Categories

Products

Content

Item number: 01.11.977
2 Variants

Silencer COAX® MINI

Login or create account to access all our content and features!

Variants

  • 01.11.977
  • 01.11.976

Features

  • Reduces noise from the exhaust
  • Compatible with aluminium holders for MINI and MIDI COAX® cartridges
  • Simple snap locking when mounting
  • Flow-through design that eliminates the risk of impaired performance due to clogging of the silencer

General

Material
PA , PE , Thermoplastic Polyurethane (TPE-U)
Noise level, reduction
>10 dBA
Temperature
-4 - 176 °F
Weight, min.
0.3 oz

Material

Name
Thermoplastic Polyurethane (TPE-U)
Color
WhiteTransparent
Temperature
-4 - 176 °F
Hardness
81 °Shore A

Material resistance

Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

CAD

CAD

Datasheet

PDF

Certificates

PDF

Compare products

0 item(s) added
Compare